2ED2734S01G 160 V high side, low side SOI gate driver with integrated bootstrap diode
Overview
MOTIX™ 160 V high side, low side SOI based gate driver with typical 2 A source and 4 A sink currents in a small footprint VSON10, 3x3 mm package for N-Channel MOSFETS . Integrated bootstrap diodes are used to supply the external high side bootstrap capacitor. Protection features include under voltage lockout on both Vcc and VB pins. The 2ED2734 is fully qualified for industrial applications according to the relevant tests of JEDEC78/20/22.
Summary of Features
- Bootstrap voltage (VB) of +160 V
- Floating designed for bootstrap
- Integrated bootstrap diodes
- UVLO for both high and low side
- Short Pulse/ noise input filter
- Schmitt trigger inputs
- 3.3 V, 5 V input logic compatible
- Small footprint 3x3 VSON10
- 2.5 kV HBM ESD, RoHS complaint
Benefits
- High Power Density
- Smaller Footprints
- High Durability and Reliability
- Excellent Thermal Management
- Scalability
- Simplicity (Easy to Use)
Diagrams
Training
Support